1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Grip EV Belt, EV14M Type (1148-EV14M-40)

UNT EV BELT EV14M

Power Grip EV Belt, EV14M Type (1148-EV14M-40)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Power Grip EV Belt, EV14M Type
It is a circular tooth profile timing belt. This belt always uses for high torque transmission in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: EV14M (circular tooth profile)
• Tooth Pitch: 14 mm.
• Belt Width: 30, 40, 55, 60, 70 and the widest size is 170 mm.
• Circumference Length Shortest/Longest: 966 mm. and 4326 mm.
• Material:
Tooth: Rubber
Core wire: Glass Fiber
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine

 
Part Number
1148-EV14M-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Width W (mm)
(mm)
Pitch Circumference
(mm)
The Number of Teeth

฿ 6,716.00

UNT EV BELT EV14M 1 Piece(s) 14 Day(s) 401148.0082

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series EV14M Belt Shape Type Circular Tooth Profile EV Belt
Belt pitch(mm) 14.0

Please check the type/dimensions/specifications of the part 1148-EV14M-40 in the Power Grip EV Belt, EV14M Type series.

Products with similar specification

Part Number
1190-EV14M-40
1190-EV14M-55
1330-EV14M-40
1344-EV14M-40
1400-EV14M-40
1400-EV14M-55
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Width W (mm)
(mm)
Pitch Circumference
(mm)
The Number of Teeth

฿ 6,716.00

1 Piece(s) 7 Day(s) 40119085

฿ 9,216.24

1 Piece(s) 8 Day(s) 55119085

฿ 7,353.42

1 Piece(s) 23 Day(s) 40133095

฿ 7,353.42

1 Piece(s) 23 Day(s) 40134496

฿ 7,353.42

1 Piece(s) 14 Day(s) 401400100

฿ 10,100.30

1 Piece(s) 7 Day(s) 551400100