(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for dust-proof.
[Features]
· Standardized with outer diameter reference 0 / Miyoshi original.
· Square and circular pipes (6 × 6 to 2511 × 2511 size, ø6 to 3514 size).
· Stainless steel SUS304.
· The outer diameter tolerance is manufactured to suit the inner diameter tolerance of the pipe joint (clamp).
· The outer diameter of the pipe is finished by grinding with negative tolerance for improved accuracy.
· If positioning is required, please use the "Graduated" variant.
Please check the type/dimensions/specifications of the part PM217 in the Accessory, Round Inner Cap series.
Part Number |
---|
PM1017 |
PM317 |
PM517 |
PM617 |
PM817 |
PM917 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Frame | Height (mm) | Color | Material | Number of pieces |
---|---|---|---|---|---|---|---|---|---|---|
฿ 660.59 | 1 Piece(s) | 7 Day(s) | φ35 | 18 | - | SUS304 | 1 | |||
฿ 200.00 | 1 Pack(s) | 4 Pieces Per Package | 3 Day(s) | φ13 | 14 | Black | Resin | 4 | ||
฿ 132.87 | 1 Pack(s) | 4 Pieces Per Package | Same day | φ19 | 14 | Black | Resin | 4 | ||
฿ 176.84 | 1 Pack(s) | 4 Pieces Per Package | 3 Day(s) | φ25 | 15 | Black | Resin | 4 | ||
฿ 500.00 | 1 Piece(s) | 3 Day(s) | φ30 | 15 | - | SUS304 | 1 | |||
฿ 556.92 | 1 Piece(s) | 7 Day(s) | φ32 | 16 | - | SUS304 | 1 |
How can we improve?
How can we improve?