1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accessory Panel Stop Clip【2 Pieces Per Package】

MYP MARUPIJON

Accessory Panel Stop Clip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 167.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This is for fixing the panel · With a clip for ø13 [Material] · Steel plate chrome plating

 
Part Number
PM303
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 167.27

MYP MARUPIJON 1 Pack(s)

2 Pieces Per Package

9 Day(s)

Loading...

  1. 1

Basic Information

Height(mm) 10 Material Chrome-Plated Steel Plate Number of pieces 2

Please check the type/dimensions/specifications of the part PM303 in the Accessory Panel Stop Clip series.