1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Robo Dimensional Turn Stage Type I

Robo Dimensional Turn Stage Type I
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,636.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Multi-purpose variable stand on which devices such as optical devices and machining jigs can be mounted.
[Features]
· Rotating stage, with tilting of ±90°.
· Graduated in increments of 10°.
· Three compact types to suit the available space

 
Part Number
MBR15-300
MBR20-300
MBR30-300SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension L
(mm)
Dimension H
(mm)
Pitch P
(mm)
F
(mm)
G
(N)
Load Capacity

฿ 2,636.56

MYP KAHENKINOU 1 Piece(s) 3 Day(s) 3968212130

฿ 3,140.01

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 42812212930

฿ 3,286.06

฿ 1,734.05

KAHENKINOU 1 Piece(s) Same day 601018264650

Loading...

  1. 1