1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Angle / Adjuster Fixed Base Type II

Free Angle / Adjuster Fixed Base Type II
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,465.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A flexible arm that can fix equipment at any angle and in any direction

[Features]
· The arm can be rotated, extended and tilted.
· Strong mounting, since both the ends are fixed.
· Features a maximum elevation angle of 90° (variable) and it can be moved freely within a range of maximum oscillating angle of 45° with the position of elevation angle of 45° as a fulcrum (cannot oscillate left or right when placed horizontally or vertically.)

 
Part Number
FBC312-2
FBC316-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
G
(mm)
Ball φ
(mm)

฿ 2,465.44

MYP KAHENKINOU 1 Piece(s) 3 Day(s) 21.2(250mm)/10.6(500mm)8350φ16

฿ 3,235.97

MYP KAHENKINOU 1 Piece(s) 11 Day(s) 34.1(250mm)/18.2(500mm)9855φ20

Loading...

  1. 1

Basic Information

Type Set Shape Proximity Type F(mm) 15