1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Angle / Adjuster Stationary Base Type III

Free Angle / Adjuster Stationary Base Type III
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,923.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A flexible arm that can fix the equipment in any angle and direction.

[Features]
· The arm can be rotated, extended, and tilted.
· Strong mounting, both end fixing.
· Multifunctional: In addition to the movement of type II, it turns by 360° using swivel mechanism provided on bottom side even at the position of elevation angle 0° to 90° (horizontal and vertical).

 
Part Number
FBC312-3
FBC419-3SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
F
(mm)
G
(mm)
Ball φ
(mm)

฿ 2,923.91

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 21.2(250mm)/10.6(500mm)951550φ16

฿ 4,408.73

฿ 2,444.64

KAHENKINOU 1 Piece(s) Same day 78.8(250mm)/42.3(500mm)1372070φ25

Loading...

  1. 1

Basic Information

Type Set Shape Proximity Type