1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Angle Adjuster Attachment, Type 811

Free Angle Adjuster Attachment, Type 811
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 546.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Variable free angle adjuster attachment type 811.
[Features]
· Made of light and strong Duralumin (A2017).
· Three-dimensional variable bracket with hole diameter of H8 finish and is anodized for rust-prevention and resistance.
· Can be repeatedly attached and detached utilizing the restoring force of Duralumin.
[Applications]
· Brackets and pipes are combined to form ideas.
· Additional alteration processing (pin hole, screw hole, etc.) can be performed on the tip and flat part.

 
Part Number
FPG-811
FPN-811
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

฿ 546.99

MYP KAHENKINOU 1 Piece(s) 7 Day(s) 80

฿ 736.96

MYP KAHENKINOU 1 Piece(s) 7 Day(s) 120

Loading...

  1. 1

Basic Information

Type Peripheral Part Shape L Type