1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3D Bracket Combination Product, Proximity Type Screw Mounting

3D Bracket Combination Product, Proximity Type Screw Mounting
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,574.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The joining base is for proximity mounting. A handy joint ball that is ideal for mounting components such as sensor brackets, etc.

[Features]
· Combination of joining bases and joint balls that are used for a variety of applications.

 
Part Number
BC06-005860-B
BC06-005860-W
BC08-005860-B
BC08-005860-W
BC09-005860-B
BC09-005860-W
BC10-005860-B
BC10-005860-W
BC12-005860-B
BC12-005860-W
BC13-005860-B
BC13-005860-W
BC15-005860-B
BC15-005860-W
BC16-005860-B
BC16-005860-W
BC19-005860-B
BC19-005860-W
BC20-005860-BSALE
BC20-005860-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
A
(mm)
Pitch P
(mm)
Size (Installation Hole Diameter) B
(mm)
F
(mm)
G
(mm)
Load Capacity
(N)
Color

฿ 1,574.34

MYP KAHENKINOU 1 Piece(s) 3 Day(s) 2329.599615.571923Black

฿ 1,574.34

MYP KAHENKINOU 1 Piece(s) 3 Day(s) 2329.599615.571923White

฿ 1,576.47

MYP KAHENKINOU 1 Piece(s) 9 Day(s) 263612.59819.5102426Black

฿ 1,576.47

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 263612.59819.5102426White

฿ 1,614.19

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 333612.59919.5102433Black

฿ 1,614.19

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 333612.59919.5102433White

฿ 1,614.56

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 3736.512.591019.5102437Black

฿ 1,614.56

MYP KAHENKINOU 1 Piece(s) 3 Day(s) 3736.512.591019.5102437White

฿ 1,732.49

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 7847.514121224.5122978Black

฿ 1,732.49

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 7847.514121224.5122978White

฿ 1,732.49

MYP KAHENKINOU 1 Piece(s) 3 Day(s) 984814121324.5122998Black

฿ 1,732.49

MYP KAHENKINOU 1 Piece(s) 3 Day(s) 984814121324.5122998White

฿ 2,005.56

MYP KAHENKINOU 1 Piece(s) 9 Day(s) 1385918151531.51637138Black

฿ 2,005.56

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 1385918151531.51637138White

฿ 2,005.18

MYP KAHENKINOU 1 Piece(s) 9 Day(s) 15460.518151631.51637154Black

฿ 2,005.18

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 15460.518151631.51637154White

฿ 2,354.53

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 16766.520161935.51941167Black

฿ 2,354.53

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 16766.520161935.51941167White

฿ 2,392.60

฿ 1,260.90

KAHENKINOU 1 Piece(s) Same day 17767.520182035.51941177Black

฿ 2,406.89

KAHENKINOU 1 Piece(s) 3 Day(s) 17767.520182035.51941177White

Loading...

  1. 1

Basic Information

Type Set Shape Proximity Type Material A2017