1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3D Bracket Combination Product, L Type Horizontal Mounting

MYP KAHENKINOU

3D Bracket Combination Product, L Type Horizontal Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,620.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The combination of brackets and pipes gives shape to ideas.
[Features]
· Made of light and strong Duralumin (A2017).
· Hole diameter has H8 finish and is anodized for improved rust-prevention and resistance.
· A slit-tightening structure that can be assembled with a hex key.
· Can be repeatedly attached and detached utilizing the restoring force of Duralumin.
[Applications]
· Compatible with mounting aluminum extrusion. Can be used for horizontal mounting.

 
Part Number
BC19-007863-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,620.65

MYP KAHENKINOU 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Set Shape L Type Load Capacity(N) 167
Length(mm) 90 A(mm) 15 Height(mm) 11
Size (Installation Hole Diameter) φ19.1 B(mm) 27 Load Capacity(N) 167
Color White Material A2017

Please check the type/dimensions/specifications of the part BC19-007863-W in the 3D Bracket Combination Product, L Type Horizontal Mounting series.