1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3D Bracket Combination Element 65 Type

3D Bracket Combination Element 65 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,722.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A free-use type that is refracted at two locations.

[Features]
· A combination of joint bases and joint balls that are used for large numbers of applications.
· A free-use type that is refracted at two locations

 
Part Number
BC13-85865-B
BC16-85865-B
BC20-85865-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
Load Capacity
(N)

฿ 2,722.85

MYP KAHENKINOU 1 Piece(s) 13 Day(s) 8672.586

฿ 3,071.68

MYP KAHENKINOU 1 Piece(s) 11 Day(s) 22388223

฿ 3,576.43

MYP KAHENKINOU 1 Piece(s) 13 Day(s) 230108230

Loading...

  1. 1

Basic Information

Type Set Shape Double Type Color Black
Material A2017 Joint Ball Shape Short