1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3D Bracket Selection Part Joining Ball BC871

MYP KAHENKINOU

3D Bracket Selection Part Joining Ball BC871
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,614.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Use in combination with a joint base.
· Can also be assembled.
· Combine the spherical part and ød2 joint base.
· Allows for retrofitting. Ideal for mounting the components.

 
Part Number
BC20-871-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,614.85

MYP KAHENKINOU 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Height(mm) 20 F(mm) 34.5 G(mm) 25
Color Black Material A2017 Ball φ(mm) φ20

Please check the type/dimensions/specifications of the part BC20-871-B in the 3D Bracket Selection Part Joining Ball BC871 series.