1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

3D Bracket Selectable Element, Joint Ball BC861

3D Bracket Selectable Element, Joint Ball BC861
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 703.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Ideal for mounting components such as sensor brackets, etc.

[Features]
· Use in combination with a joint base.
· Can also be assembled.
· Combine the spherical part and ød2 joint base.
· Use when the angle of the mounting part cannot be obtained using the BC860.

 
Part Number
BC12-861-B
BC19-861-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch P
(mm)
F
(mm)
Color Ball φ
(mm)

฿ 703.44

MYP KAHENKINOU 1 Piece(s) 14 Day(s) 1214Blackφ12

฿ 864.05

MYP KAHENKINOU 1 Piece(s) 13 Day(s) 1621.5White⌀19.05

Loading...

  1. 1

Basic Information

Type Single Ball Unit Material A2017