1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3D Bracket Selection Part Joining Ball BC858

3D Bracket Selection Part Joining Ball BC858
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 518.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A free-use type that is refracted at two locations.

[Features]
· Use in combination with a joint base.
· Can also be assembled.
· Combine the spherical part and ød2 joint base.
· The movement of the two spheres enables free positioning of the mounting object

 
Part Number
BC06-858-B
BC06-858-W
BC08-858-B
BC08-858-W
BC09-858-B
BC09-858-W
BC10-858-B
BC10-858-W
BC12-858-B
BC12-858-W
BC13-858-B
BC13-858-W
BC15-858-B
BC15-858-W
BC16-858-B
BC16-858-W
BC19-858-B
BC19-858-W
BC20-858-B
BC20-858-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Color Ball φ
(mm)

฿ 518.30

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 21Blackφ6

฿ 518.30

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 21Whiteφ6

฿ 518.30

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 27Blackφ8

฿ 518.30

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 27Whiteφ8

฿ 562.00

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 30Blackφ9

฿ 562.00

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 30Whiteφ9

฿ 562.50

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 33Blackφ10

฿ 562.50

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 33Whiteφ10

฿ 606.72

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 39Blackφ12

฿ 606.72

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 39Whiteφ12

฿ 607.22

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 42Blackφ13

฿ 607.22

MYP KAHENKINOU 1 Piece(s) 5 Day(s) 42Whiteφ13

฿ 781.52

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 48Blackφ15

฿ 781.52

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 48Whiteφ15

฿ 783.04

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 51Blackφ16

฿ 783.04

MYP KAHENKINOU 1 Piece(s) 5 Day(s) 51Whiteφ16

฿ 917.19

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 60Black⌀19.05

฿ 917.19

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 60White⌀19.05

฿ 918.70

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 65Blackφ20

฿ 918.70

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 65Whiteφ20

Loading...

  1. 1

Basic Information

Material A2017