1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Round Pipe Joint Maru-Pijon Same Diameter Hole Type Vertical Hole (Hole Diameter 12 to 20)

Round Pipe Joint Maru-Pijon Same Diameter Hole Type Vertical Hole (Hole Diameter 12 to 20)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 562.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be used for fixing vertical holes. There are variations from ø12 to ø20.

 
Part Number
PG601SALE
PJ601SALE
PJ602
PK601
PL601
PL602
PN601
PQ601SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPost Hole Diameter d
(mm)
Tightening Screw Direction

฿ 562.76

฿ 366.81

MARUPIJON 1 Piece(s) Same day 12Left Tighten

฿ 579.11

฿ 310.06

MARUPIJON 1 Piece(s) Same day 13Left Tighten

฿ 614.71

MYP MARUPIJON 1 Piece(s) 3 Day(s) 13Right Tightening

฿ 800.00

MARUPIJON 1 Piece(s) 3 Day(s) 15Left Tighten

฿ 939.64

MYP MARUPIJON 1 Piece(s) 3 Day(s) 19.1Left Tighten

฿ 847.35

MYP MARUPIJON 1 Piece(s) 3 Day(s) 19.1Right Tightening

฿ 847.35

MYP MARUPIJON 1 Piece(s) 3 Day(s) 16Left Tighten

฿ 975.10

฿ 468.63

MARUPIJON 1 Piece(s) Same day 20Left Tighten

Loading...

  1. 1

Basic Information

Single Unit/ Sets Single Unit Type Stand Stand-Up Bracket Type Square flange
Post Shape Round Post Type No Bracket Material A2017
Bracket Surface Treatment Clear Anodize Post Fixing Method Slit fastening Mounting Hole Shape Round