1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Round Pipe Joint Same-Diameter Hole Wall Mount Round (PG243)

MYP MARUPIJON

Round Pipe Joint Same-Diameter Hole Wall Mount Round (PG243)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be fixed along with the shaft.

 
Part Number
PG243
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPost Dia. B
(mm)

฿ 566.57

MYP MARUPIJON 1 Piece(s) 3 Day(s) 12

Loading...

  1. 1

Basic Information

How to Mount Device Vertical with Tap Post Shape Round Material Aluminum
Surface Treatment Clear Anodize Color White (Standard Product)

Please check the type/dimensions/specifications of the part PG243 in the Round Pipe Joint Same-Diameter Hole Wall Mount Round series.

Products with similar specification

Part Number
PC243
PE243
PF243
PJ243
PK243
PL243
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPost Dia. B
(mm)

฿ 309.47

1 Piece(s) 6 Day(s) 9

฿ 397.87

1 Piece(s) 7 Day(s) 8

฿ 564.04

1 Piece(s) 7 Day(s) 10

฿ 566.07

1 Piece(s) 3 Day(s) 13

฿ 744.94

1 Piece(s) 7 Day(s) 15

฿ 881.10

1 Piece(s) 7 Day(s) 19.1