1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Round Pipe Joint Maru-Pijon, Same Diameter Hole Type Blank (PQ530)

MYP MARUPIJON

Round Pipe Joint Maru-Pijon, Same Diameter Hole Type Blank (PQ530)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Screw holes can be machined freely to mount parts.

 
Part Number
PQ530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPost Dia. B
(mm)
F
(mm)

฿ 703.77

MYP MARUPIJON 1 Piece(s) 8 Day(s) 2038

Loading...

  1. 1

Basic Information

How to Mount Device Others Post Shape Round Material Aluminum
Surface Treatment Clear Anodize Color White (Standard Product)

Please check the type/dimensions/specifications of the part PQ530 in the Round Pipe Joint Maru-Pijon, Same Diameter Hole Type Blank series.

Products with similar specification

Part Number
PC530
PF530
PG530
PJ530
PK530
PL530
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPost Dia. B
(mm)
F
(mm)

฿ 479.17

1 Piece(s) 7 Day(s) 925

฿ 478.67

1 Piece(s) 3 Day(s) 1025

฿ 543.70

1 Piece(s) 3 Day(s) 1225

฿ 543.70

1 Piece(s) 7 Day(s) 1325

฿ 678.87

1 Piece(s) 3 Day(s) 1532

฿ 688.52

1 Piece(s) 7 Day(s) 19.138