(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used to mount parts and boards.
· When bilateral symmetry is desired, combined use of left and right tightening bolts makes the work easier
How to Mount Device | Parallel with Tap | Post Shape | Round | Material | Aluminum |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Color | White (Standard Product) |
Please check the type/dimensions/specifications of the part PC222 in the Round Pipe Joint Maru-Pijon, Same Diameter Hole Type Machined Screw Hole, Vertical series.
Part Number |
---|
P3-121 |
PC220 |
PC221 |
PC223 |
PC224 |
PE223 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Post Dia. B (mm) | Mounting Hole Screw Size M |
---|---|---|---|---|---|---|
฿ 473.59 | 1 Piece(s) | 6 Day(s) | 3 | M3 | ||
฿ 424.80 | 1 Piece(s) | 7 Day(s) | 9 | M3 | ||
฿ 424.80 | 1 Piece(s) | 6 Day(s) | 9 | M4 | ||
฿ 423.21 | 1 Piece(s) | Quote | 9 | M6 | ||
฿ 469.02 | 1 Piece(s) | 7 Day(s) | 9 | M8 | ||
฿ 452.75 | 1 Piece(s) | 7 Day(s) | 8 | M3 |
How can we improve?
How can we improve?