(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used to mount parts and boards, and the like.
How to Mount Device | Parallel with Tap | Post Shape | Round | Material | Aluminum |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Color | White (Standard Product) |
Please check the type/dimensions/specifications of the part PF524 in the Round Pipe Joint Maru-Pijon, Same Diameter Hole Type, Threaded Hole Formed in 2 Locations (Parallel) series.
Part Number |
---|
PE523 |
PE524 |
PF523 |
PG523 |
PG524 |
PJ523 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Post Dia. B (mm) | Mounting Hole Screw Size M | F (mm) |
---|---|---|---|---|---|---|---|
฿ 477.15 | 1 Piece(s) | 7 Day(s) | 8 | 2-M3 | 15 | ||
฿ 477.15 | 1 Piece(s) | 3 Day(s) | 8 | 2-M4 | 15 | ||
฿ 496.97 | 1 Piece(s) | 7 Day(s) | 10 | 2-M3 | 15 | ||
฿ 522.37 | 1 Piece(s) | 3 Day(s) | 12 | 2-M3 | 17 | ||
฿ 522.37 | 1 Piece(s) | 3 Day(s) | 12 | 2-M4 | 17 | ||
฿ 522.37 | 1 Piece(s) | 7 Day(s) | 13 | 2-M3 | 17 |
How can we improve?
How can we improve?