(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used to prevent the pipe joint from falling off when the screws are loosened to change its position.
How to Mount Device | Parallel with Tap | Post Shape | Round | Material | Aluminum |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Color | White (Standard Product) |
Please check the type/dimensions/specifications of the part PG237 in the Round Pipe Joint Same-Diameter Hole Type Set Ring series.
Part Number |
---|
PE237 |
PF237 |
PF238 |
PG238 |
PH237 |
PH238 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Post Dia. B (mm) | Mounting Hole Screw Size M |
---|---|---|---|---|---|---|
฿ 369.94 | 1 Piece(s) | 3 Day(s) | 8 | M4 | ||
฿ 369.94 | 1 Piece(s) | 3 Day(s) | 10 | M4 | ||
฿ 413.12 | 1 Piece(s) | 7 Day(s) | 10 | 3-M4 | ||
฿ 433.45 | 1 Piece(s) | 7 Day(s) | 12 | 3-M4 | ||
฿ 505.60 | 1 Piece(s) | 7 Day(s) | 25.1 | M5 | ||
฿ 548.79 | 1 Piece(s) | 7 Day(s) | 25.1 | 3-M5 |
How can we improve?
How can we improve?