(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used to freely combine with other parts.
[Features]
· Combine with different diameter shafts for lighter weights and more compact systems (connects with diameters of ø6 to ø35).
· In cases where there is symmetry on the left and right, using pair of both left and right tightening types makes work easier
How to Mount Device | Arm / Bar | Post Shape | Round | Material | Aluminum |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Color | White (Standard Product) |
Please check the type/dimensions/specifications of the part FC204 in the Maru Pipe Joint, Differing Diameter Hole Type Single Side Boss series.
Part Number |
---|
CE204M |
CS204 |
CS204M |
FC204M |
GF204 |
GF204M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Post Dia. B (mm) | L (mm) | φD2 |
---|---|---|---|---|---|---|---|
฿ 520.34 | 1 Piece(s) | 6 Day(s) | 8 | 30 | 9 | ||
฿ 424.80 | 1 Piece(s) | 7 Day(s) | 9 | 14 | 6 | ||
฿ 491.37 | 1 Piece(s) | 7 Day(s) | 9 | 25 | 6 | ||
฿ 516.27 | 1 Piece(s) | 7 Day(s) | 10 | 30 | 9 | ||
฿ 679.39 | 1 Piece(s) | 3 Day(s) | 12 | 23 | 10 | ||
฿ 781.00 | 1 Piece(s) | 7 Day(s) | 12 | 30 | 10 |
How can we improve?
How can we improve?