1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Round Pipe Joint Different-Diameter Hole Type 4-Split t-Shape 2 Fastening Screws (JG400)

MYP MARUPIJON

Round Pipe Joint Different-Diameter Hole Type 4-Split t-Shape 2 Fastening Screws (JG400)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be inset without having to disassemble the frame. (Can be retrofitted)

 
Part Number
JG400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPost Dia.
(mm)

฿ 1,053.87

MYP MARUPIJON 1 Piece(s) 6 Day(s) 12

Loading...

  1. 1

Basic Information

Combined-Post Dia. Reducing Material Aluminum Surface Treatment Clear Anodize
Type T Shaped Post Shape Round Color White (Standard Product)