(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
* The exterior drawing may vary depending on the model number. Please refer to the catalog.
Part Number |
---|
PL701 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Post Dia. B (mm) | Dimensions (mm) | Size (Installation Hole Diameter) | Avoid deviation |
---|---|---|---|---|---|---|---|---|---|
฿ 623.49 | MYP MARUPIJON | 1 Piece(s) | 7 Day(s) | 19 | 33X28X14 | φ19 | With Measure to Prevent Deviation from Perpendicular from the Axis Hole |
Loading...
How to Mount Device | Stopper(No Screw) | Post Shape | Round | Material | Aluminum |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Color | White (Standard Product) |
Please check the type/dimensions/specifications of the part PL701 in the Round Pipe Joint Same-Diameter Hole Type Shelf Support Square Type series.
Part Number |
---|
PH131 |
PJ500 |
PJ501 |
PL700 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Post Dia. B (mm) | Dimensions (mm) | Size (Installation Hole Diameter) | Avoid deviation |
---|---|---|---|---|---|---|---|---|
฿ 1,025.92 | 1 Piece(s) | 7 Day(s) | 25 | 59X38X14 | φ25 | No | ||
฿ 426.34 | 1 Piece(s) | 7 Day(s) | 13 | 29X20X11 | φ13 | With Measure to Prevent Deviation from Parallel from the Axis Hole | ||
฿ 400.98 | 1 Piece(s) | Same day | 13 | 29X20X11 | φ13 | With Measure to Prevent Deviation from Perpendicular from the Axis Hole | ||
฿ 622.99 | 1 Piece(s) | 7 Day(s) | 19 | 38X28X14 | φ19 | With Measure to Prevent Deviation from Parallel from the Axis Hole |
How can we improve?
How can we improve?