1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Angle, Round Pipe Joint Angle, Threaded Type (2 Parallel Screws in Shaft)

MYP STTENRESSPIJON

Stainless Steel Angle, Round Pipe Joint Angle, Threaded Type (2 Parallel Screws in Shaft)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,988.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screws in 2 places (parallel to the shaft) can be used to mount boards and functional devices.

 
Part Number
USQ16-235
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,988.06

MYP STTENRESSPIJON 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

How to Mount Device Parallel with Tap Post Dia. B(mm) 16 Material Stainless Steel
Surface Treatment No Mounting Hole Screw Size M M5 □A (□S)(mm) □16

Please check the type/dimensions/specifications of the part USQ16-235 in the Stainless Steel Angle, Round Pipe Joint Angle, Threaded Type (2 Parallel Screws in Shaft) series.