1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3D Bracket Standard - Vertical Mounting

3D Bracket Standard - Vertical Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,802.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The joint base can be mounted both horizontally and vertically using the shaft. Connect the joint with the shaft if you want to extend the mounting position.

[Features]
· The equipment mounting part (joint ball) can be changed as required.
· A type which can be mounted in two locations, increases the flexibility.
· Mounting the components and parts such as of cameras, lighting equipment, sensors, measuring devices, and machining equipment.
· Features flexibility from focused alignment to variable mounting.
· Easy position alignment by moving the ball.
· Spherically shaped for free position alignment.
· Can be extended with pipes, no matter if placed vertically or horizontally.
· A standard product with great versatility.
· For remote mounting with shafts (maximum bend angle of 45°)

 
Part Number
BC364G-B
BC364K-W
BC364S-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
Color Surface Treatment Hole diameter φD2

฿ 2,186.19

MYP KAHENKINOU 1 Piece(s) 5 Day(s) 7883.5BlackBlack Anodize1222

฿ 2,834.59

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 138100.5WhiteClear Anodize1525

฿ 1,802.26

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 2354BlackBlack Anodize613

Loading...

  1. 1

Basic Information

Type Set Shape Standard Type Material A2017
The number of holes 3-Hole Hole Shape Round