1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

3D Bracket Selectable Part, Joint Base Screw-Secured Type

3D Bracket Selectable Part, Joint Base Screw-Secured Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,727.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Use in combination with a joint ball.
· Can also be assembled.
· Both the side and end surfaces feature screw holes.
· A compact type that can be directly mounted to surfaces as needed.

 
Part Number
BC06-002-B
BC06-002-W
BC20-002-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch P
(mm)
Color Surface Treatment Hole diameter

฿ 1,727.15

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 10BlackBlack Anodize6

฿ 1,727.15

MYP KAHENKINOU 1 Piece(s) 3 Day(s) 10WhiteClear Anodize6

฿ 2,828.77

MYP KAHENKINOU 1 Piece(s) 12 Day(s) 25BlackBlack Anodize20

Loading...

  1. 1

Basic Information

Material A2017 The number of holes 1-Hole Hole Shape Round