1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3D Bracket Selection - Joint Base - Double Type

3D Bracket Selection - Joint Base - Double Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,688.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Variable mounting (at two positions).
· Allows for combination mounting.
· Refracted at two locations on the ød2 side.
· For flexible mounting of optical and measuring devices, etc.

 
Part Number
BC08-003-W
BC12-003-B
BC13-003-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Surface Treatment Hole diameter

฿ 1,688.70

MYP KAHENKINOU 1 Piece(s) 12 Day(s) WhiteClear Anodize8

฿ 1,765.47

MYP KAHENKINOU 1 Piece(s) 12 Day(s) BlackBlack Anodize12

฿ 1,765.32

MYP KAHENKINOU 1 Piece(s) 5 Day(s) WhiteClear Anodize13

Loading...

  1. 1

Basic Information

Type Single Base Unit Shape Double Type Material A2017
The number of holes 2-Hole Hole Shape Round