(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Use in combination with a joint ball.
· Can also be assembled.
· Can be mounted both horizontally and vertically using the shaft.
· Combination of a shaft and a join base enables flexible oscillation, extension and retraction.
Part Number |
---|
BC06-001-W |
BC10-001-W |
BC12-001-B |
BC12-001-W |
BC13-001-W |
BC15-001-W |
BC16-001-B |
BC16-001-W |
BC19-001-W |
BC20-001-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Surface Treatment | Hole diameter |
---|---|---|---|---|---|---|---|---|
฿ 1,270.37 | MYP KAHENKINOU | 1 Piece(s) | 5 Day(s) | White | Clear Anodize | 6 | ||
฿ 1,385.85 | MYP KAHENKINOU | 1 Piece(s) | 5 Day(s) | White | Clear Anodize | 10 | ||
฿ 1,464.34 | MYP KAHENKINOU | 1 Piece(s) | 12 Day(s) | Black | Black Anodize | 12 | ||
฿ 1,464.34 | MYP KAHENKINOU | 1 Piece(s) | 3 Day(s) | White | Clear Anodize | 12 | ||
฿ 1,464.04 | MYP KAHENKINOU | 1 Piece(s) | 7 Day(s) | White | Clear Anodize | 13 | ||
฿ 1,884.78 | MYP KAHENKINOU | 1 Piece(s) | 5 Day(s) | White | Clear Anodize | 15 | ||
฿ 1,884.33 | MYP KAHENKINOU | 1 Piece(s) | 12 Day(s) | Black | Black Anodize | 16 | ||
฿ 1,884.33 | MYP KAHENKINOU | 1 Piece(s) | 7 Day(s) | White | Clear Anodize | 16 | ||
฿ 2,005.02 | MYP KAHENKINOU | 1 Piece(s) | 5 Day(s) | White | Clear Anodize | 19.05 | ||
฿ 2,042.34 | MYP KAHENKINOU | 1 Piece(s) | 3 Day(s) | White | Clear Anodize | 20 |
Loading...
Type | Single Base Unit | Shape | Standard Type | Material | A2017 |
---|---|---|---|---|---|
The number of holes | 3-Hole | Hole Shape | Round |
How can we improve?
How can we improve?