1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3D Bracket Selection Part Joining Base, L Size

3D Bracket Selection Part Joining Base, L Size
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,420.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Can also be mounted to aluminum extrusions.

[Features]
· Use in combination with a joint ball.
· Can also be assembled.
· Can also be mounted to aluminum extrusions.

 
Part Number
BC09-007-B
BC09-007-W
BC13-007-W
BC19-007-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Surface Treatment Hole diameter

฿ 1,420.82

MYP KAHENKINOU 1 Piece(s) 12 Day(s) BlackBlack Anodize9

฿ 1,420.82

MYP KAHENKINOU 1 Piece(s) 12 Day(s) WhiteClear Anodize9

฿ 1,496.80

MYP KAHENKINOU 1 Piece(s) 3 Day(s) WhiteClear Anodize13

฿ 1,534.79

MYP KAHENKINOU 1 Piece(s) 12 Day(s) WhiteClear Anodize19.05

Loading...

  1. 1

Basic Information

Type Single Base Unit Shape L Type Material A2017
The number of holes 1-Hole Hole Shape Round