(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The outer diameter tolerance is manufactured to suit the inner diameter tolerance of the pipe joint (clamp).
· The outer diameter of the pipe is finished by grinding with negative tolerance for improved by brushing.
· If positioning is required, please use the graduated variant.
· Can be freely slid, turned around, and used with flexibility.
· Frame material which can be used for mounting devices and displays can be freely positioned on it
Type | Round shape | End Shape (Left) | No Machining | End Shape (Right) | No Machining |
---|---|---|---|---|---|
Material | SUS304 | Surface Treatment | No | Post Type | Hollow |
Scale | No memory |
Please check the type/dimensions/specifications of the part SS0605-100 in the Original Pipe, Shaft Standard Size Round Pipe series.
Part Number |
---|
SS0605-050 |
SS0605-150 |
SS0605-200 |
SS0605-2000 |
SS0605-250 |
SS0605-300 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | O.D. (Ø) | Length L (mm) | Thickness (mm) |
---|---|---|---|---|---|---|---|
฿ 22.37 | 1 Piece(s) | 6 Day(s) | 6 | 50 | 0.5 | ||
฿ 59.47 | 1 Piece(s) | 27 Day(s) | 6 | 150 | 0.5 | ||
฿ 71.65 | 1 Piece(s) | 17 Day(s) | 6 | 200 | 0.5 | ||
฿ 621.97 | 1 Piece(s) | 8 Day(s) | 6 | 2000 | 0.5 | ||
฿ 94.02 | 1 Piece(s) | 12 Day(s) | 6 | 250 | 0.5 | ||
฿ 150.00 | 1 Piece(s) | 22 Day(s) | 6 | 300 | 0.5 |
How can we improve?
How can we improve?