1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Original Pipe / Shaft, Square Shaft (SS06350S)

MYP KAKUMARU/PAIPUSHAFT

Original Pipe / Shaft, Square Shaft (SS06350S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rigid and resistant to bending and vibration.

[Features]
· The outer diameter tolerance is manufactured to suit the inner diameter tolerance of the pipe joint (clamp).
· The outer diameter of the pipe is finished by grinding with negative tolerance for improved by brushing.
· If positioning is required, please use the graduated variant.
· Rigid and resistant to bending and vibration.
· Can be directly installed on equipment and can also be altered

 
Part Number
SS06350S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWrench Flats
(mm)
Length L
(mm)
Brushed Finish

฿ 750.52

MYP KAKUMARU/PAIPUSHAFT 1 Piece(s) 17 Day(s) 6350None

Loading...

  1. 1

Basic Information

Type Square End Shape (Left) No Machining End Shape (Right) No Machining
Material SUS304 Surface Treatment No Post Type Solid
Scale No memory

Please check the type/dimensions/specifications of the part SS06350S in the Original Pipe / Shaft, Square Shaft series.

Products with similar specification

Part Number
SS061050S
SS06300S
SS06550S
SS081050S
SS08200S
SS08300S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWrench Flats
(mm)
Length L
(mm)
Brushed Finish

฿ 1,705.80

1 Piece(s) 17 Day(s) 61050None

฿ 696.15

1 Piece(s) 17 Day(s) 6300None

฿ 982.22

1 Piece(s) 17 Day(s) 6550None

฿ 2,071.65

1 Piece(s) 22 Day(s) 81050None

฿ 543.70

1 Piece(s) 6 Day(s) 8200None

฿ 714.44

1 Piece(s) 72 Day(s) 8300None