(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used in pairs to mount parts. One is enough for light parts.
How to Mount Device | Parallel with Tap | Material | Aluminum | Surface Treatment | Clear Anodize |
---|---|---|---|---|---|
Color | White (Standard Product) |
Please check the type/dimensions/specifications of the part SQ12-534 in the Angular Pipe Joint Angle/Screw-Type (Parallel) series.
Part Number |
---|
SQ08-534 |
SQ09-534 |
SQ10-534 |
SQ13-534 |
SQ15-535 |
SQ16-535 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Post Dia. B (mm) | P (mm) | □A (□S) (mm) |
---|---|---|---|---|---|---|---|
฿ 693.60 | 1 Piece(s) | 7 Day(s) | 8 | 10 | □8 | ||
฿ 736.29 | 1 Piece(s) | 7 Day(s) | 9 | 10 | □9 | ||
฿ 736.29 | 1 Piece(s) | 6 Day(s) | 10 | 10 | □10 | ||
฿ 781.52 | 1 Piece(s) | 7 Day(s) | 13 | 12 | □13 | ||
฿ 915.67 | 1 Piece(s) | 6 Day(s) | 15 | 15 | □15 | ||
฿ 915.67 | 1 Piece(s) | 6 Day(s) | 16 | 15 | □16 |
How can we improve?
How can we improve?