1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Flat Bar, FC-1762

Stainless Steel Flat Bar, FC-1762
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard flat bar.
[Applications]
·Please use in combination with FC-761.

 
Part Number
FC-1762-1
FC-1762-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Product Code

฿ 330.00

FREEZER FITTINGS 1 Piece(s) 29 Day(s) 1017562216

฿ 310.00

FREEZER FITTINGS 1 Piece(s) 40 Day(s) 1013562217

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Width W(mm) 25
Mounting Hole Dia. D(mm) 5 Operating Environment Standard Backing Plate Material Stainless Steel Plate
Backing Plate Surface Treatment Polishing Height H(mm) 9