(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Waterproof washer shaped to match the 5° taper on the inside of angle (L-shaped) steel and groove (C-shaped) steel.
[Features]
· When the bolt is tightened, the bushing inside the washer forms a seal against the panel to provide secure waterproofing.
· Eliminates the need for caulking, etc.
· Material: Case - stainless steel plate (SUS304), Packing - chloroprene (CR).
· Finish: Case - barrel polishing.
[Applications]
· Floodgate plants.
C-1029-WP-M12-T external appearance
C-1029-WP-M10-T external appearance
C-1029-WP-M series dimensional drawing
Product No. | L | W | øD1 | øD2 | øH1 |
---|---|---|---|---|---|
C-1029-WP-M10-T | 24 | 22 | 9.6 | 14 | 7 |
C-1029-WP-M12-T | 26 | 24 | 11.5 | 15.5 | 6.9 |
Part Number |
---|
C-1029-WP-M10-T |
C-1029-WP-M12-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (mm) | Thickness t (mm) | Product Code |
---|---|---|---|---|---|---|---|---|
฿ 59.00 | SCREW WASHER | 1 Piece(s) | 40 Day(s) | 9.6 | 7 | 24358 | ||
฿ 66.00 | SCREW WASHER | 1 Piece(s) | 29 Day(s) | 11.5 | 6.9 | 24359 |
Loading...
Material | Stainless Steel Plate | Surface Treatment | Polishing | Type | Tapered Washers |
---|---|---|---|---|---|
Type (Application) | Flat Washer | Sales Unit | Low Quantity (can be purchased from one) | Material: Stainless Steel | SUS304 |
Surface Treatment (Detailed) | Barrel Grinding |
How can we improve?
How can we improve?