1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Resin Washer CP-29-EMC

Conductive Resin Washer CP-29-EMC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Surface resistance is 0.1Ω or less. It has an excellent shielding effect because it is uniformly electroplated.
·Resin material (equivalent to UL94 V-0) is used.
·Prevents rattling noises due to vibration.
·Because it uses polyamide resin, it is flexible and does not hurt.
·It has a drop-out prevention structure.

 
Part Number
CP-29-EMC-M4
CP-29-EMC-M6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(mm)
Inner Dia.
(mm)
Product Code

฿ 11.00

RESIN WASHER 1 Piece(s) Same day 10103.724453

฿ 12.00

RESIN WASHER 1 Piece(s) 29 Day(s) 10125.624488

Loading...

  1. 1

Basic Information

Shape Standard Thickness/Length 0.9 Material Resin
Detailed Material Polyamide Surface Finish Nickel plating