(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Available in variety of combinations with pins (b-1099, b-99).
[Applications]
· Distribution boards / power distribution boards, and control panels.
I.D. Shape | Straight | Shape | Straight | Material | Carbon Steel Pipe for Mechanical Structure |
---|---|---|---|---|---|
Surface Treatment | No | I.D. Tolerance | Not specified | Thickness / Length Tolerance | Not specified |
O.D. Tolerance | Not specified | Sale Type | Sold by Single Unit | Surface Finish | Fabric |
Please check the type/dimensions/specifications of the part B-96-2 in the Collar (B-96 / Steel) series.
Part Number |
---|
B-96-12 |
B-96-13 |
B-96-14 |
B-96-20 |
B-96-21 |
B-96-22 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | φ outer diameter or □ overall width (mm) | φ hole diameter (mm) | Full Length (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 41.00 | 1 Piece(s) | 29 Day(s) | 10 | 14 | 6 | 40 | 11566 | ||
฿ 28.00 | 1 Piece(s) | 29 Day(s) | 10 | 12 | 5 | 35 | 11567 | ||
฿ 24.00 | 1 Piece(s) | 29 Day(s) | 10 | 10 | 5 | 35 | 11568 | ||
฿ 35.00 | 1 Piece(s) | Same day | 10 | 18 | 10 | 24 | 11574 | ||
฿ 30.00 | 1 Piece(s) | 29 Day(s) | 10 | 18 | 8 | 20 | 11575 | ||
฿ 27.00 | 1 Piece(s) | 29 Day(s) | 10 | 16 | 8 | 20 | 11576 |
How can we improve?
How can we improve?