(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Hook-type for easy mounting.
· Can be fixed just by insertion.
· Easy construction just by opening a round hole.
· Eliminates tapping of female threads which reduces work time.
· Minor adjustments can be applied to the nut within a range of 1.5 mm in order to operate.
Part Number |
---|
C-176-B-M4 |
C-176-B-M5 |
C-176-B-M6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 86.00 | FLOATING NUT | 1 Piece(s) | 75 Day(s) | 10 | 4 | 0.7 | ||
฿ 86.00 | FLOATING NUT | 1 Piece(s) | 29 Day(s) | 10 | 5 | 0.8 | ||
฿ 86.00 | FLOATING NUT | 1 Piece(s) | 29 Day(s) | 10 | 6 | 1 |
Loading...
Material | Stainless Steel Plate | Surface Treatment | Polishing | Screw Thread Types | Metric coarse |
---|---|---|---|---|---|
Application / Functions | General | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | Barrel Grinding |
Full Length(mm) | 25.1 | Overall width(mm) | 18.2 | Thickness(mm) | 14.5 |
How can we improve?
How can we improve?