1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Floating Nut (C-176-A, Steel) (C-176-A-M3)

KNOBS

Floating Nut (C-176-A, Steel) (C-176-A-M3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use of floating nuts can simplify female thread tapping for cases and mount hole punching on the door sides.
[Applications]
· Distribution boards / power distribution boards, and control panels.

 
Part Number
C-176-A-M3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Nominal (M) Full Length
(mm)
Overall width
(mm)
Thickness
(mm)
Pitch
(mm)

฿ 43.00

KNOBS 1 Piece(s) Same day 10328103.50.5

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Plate Surface Treatment Zinc Plating Screw Thread Types Metric coarse
Application / Functions General Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Zinc Plating Chromate Treatment

Please check the type/dimensions/specifications of the part C-176-A-M3 in the Floating Nut (C-176-A, Steel) series.

Products with similar specification

Part Number
C-176-A-M4
C-176-A-M5
C-176-A-M6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSThread Nominal (M) Full Length
(mm)
Overall width
(mm)
Thickness
(mm)
Pitch
(mm)

฿ 47.00

1 Piece(s) Same day 1043112.260.7

฿ 47.00

1 Piece(s) Same day 1053113.270.8

฿ 51.00

1 Piece(s) Same day 1063815.281