(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Available in different sizes to fit various applications.
[Applications]
· Appropriate for use with distribution boards / power distribution boards, control panels, and for inserting knurled knobs.
Part Number |
---|
B-122-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Diameter φ (mm) | Cylinder Length (mm) | Screw Depth (mm) | Positioning Boss Diameter (φ(mm)) | Positioning Boss Height (mm) | Pitch (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31.00 | TAPPED TUBES | 1 Piece(s) | Same day | 10 | 8 | 20 | 30 | 30 | - | - | 1.25 | 62 |
Loading...
Material | Low Carbon Steel Wire Rod | Thread Type | Metric coarse | Applications, Functions | For welding |
---|---|---|---|---|---|
Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | Fabric |
Please check the type/dimensions/specifications of the part B-122-1 in the Threaded Pipe (Round Boss, Welding Net, Low Carbon Steel Wire Rod) series.
Part Number |
---|
B-122-10 |
B-122-11 |
B-122-12 |
B-122-13 |
B-122-2 |
B-122-21 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Diameter φ (mm) | Cylinder Length (mm) | Screw Depth (mm) | Positioning Boss Diameter (φ(mm)) | Positioning Boss Height (mm) | Pitch (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8.50 | 1 Piece(s) | Same day | 10 | 4 | 15 | 10 | 10 | - | - | 0.7 | 13 | ||
฿ 7.00 | 1 Piece(s) | Same day | 10 | 6 | 12 | 10 | 10 | - | - | 1 | 7 | ||
฿ 11.00 | 1 Piece(s) | Same day | 10 | 5 | 15 | 15 | 15 | - | - | 0.8 | 19 | ||
฿ 18.00 | 1 Piece(s) | Same day | 10 | 8 | 20 | 15 | 15 | - | - | 1.25 | - | ||
฿ 21.00 | 1 Piece(s) | Same day | 10 | 8 | 15 | 30 | 30 | - | - | 1.25 | 31 | ||
฿ 34.00 | 1 Piece(s) | Same day | 10 | 8 | 15 | 20 | 15 | 4.9 | 2 | 1.25 | 22 |
How can we improve?
How can we improve?