(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Floating nut made by Takigen MFG (C-1176 stainless steel).
Material | Stainless Steel Plate | Surface Treatment | Polishing | Screw Thread Types | Metric coarse |
---|---|---|---|---|---|
Application / Functions | General | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | Barrel Grinding |
Please check the type/dimensions/specifications of the part C-1176-M4 in the Floating Nut (C-1176 / Stainless Steel) series.
Part Number |
---|
C-1176-C-M4 |
C-1176-C-M5 |
C-1176-M10 |
C-1176-M5 |
C-1176-M6 |
C-1176-M8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Full Length (mm) | Overall width (mm) | Thickness (mm) | Pitch (mm) | Recommended tightening torque (N・m) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 47.00 | 1 Piece(s) | 29 Day(s) | 10 | 4 | 24 | 10.5 | 4.5 | 0.7 | 1.5 | 2.5 | ||
฿ 47.00 | 1 Piece(s) | 29 Day(s) | 10 | 5 | 24 | 10.5 | 5.5 | 0.8 | 3 | 2.5 | ||
฿ 101.00 | 1 Piece(s) | Same day | 10 | 10 | 46 | 24 | 9 | 1.5 | - | 21 | ||
฿ 33.00 | 1 Piece(s) | Same day | 10 | 5 | 42 | 21 | 5.5 | 0.8 | - | 12 | ||
฿ 33.00 | 1 Piece(s) | Same day | 10 | 6 | 42 | 21 | 5.5 | 1 | - | 12 | ||
฿ 47.00 | 1 Piece(s) | Same day | 10 | 8 | 42 | 21 | 7 | 1.25 | - | 13 |
How can we improve?
How can we improve?