(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials]·Cold-rolled steel plate with surface treatment options: zinc plating chromate treatment "Features" cage nut manufactured by TAKIGEN
Material | Cold Rolled Steel Plate | Surface Treatment | Zinc Plating | Screw Thread Types | Metric coarse |
---|---|---|---|---|---|
Application / Functions | General | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | Zinc Plating Chromate Treatment |
Full Length(mm) | 13.4 | Overall width(mm) | 12 | Thickness(mm) | 10 |
Please check the type/dimensions/specifications of the part C-593-M5 in the Gauge Nut C-593 series.
Part Number |
---|
C-593-M6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Pitch (mm) |
---|---|---|---|---|---|---|---|
฿ 13.00 | 1 Piece(s) | Same day | 10 | 6 | 1 |
How can we improve?
How can we improve?