(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used as a nut for plastic bolt cap (CP-30-BC).
Basic Shape | Hex nut | Material | Polyamide | Surface Treatment | No |
---|---|---|---|---|---|
Screw Thread Types | Metric coarse | Application / Functions | General | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | No | Color | Ivory |
Please check the type/dimensions/specifications of the part CP-30-BN-8 in the Plastic CP-30-BN Resin Nut for CP-30-BC series.
Part Number |
---|
CP-30-BN-10 |
CP-30-BN-12 |
CP-30-BN-16 |
CP-30-BN-20 |
CP-30-BN-22 |
CP-30-BN-24 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Nominal (M) | Hex size (mm) | Thickness (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 14.00 | 1 Piece(s) | Same day | 10 | 17 | 8 | 1.5 | ||
฿ 16.00 | 1 Piece(s) | Same day | 12 | 19 | 10 | 1.75 | ||
฿ 18.00 | 1 Piece(s) | Same day | 16 | 24 | 13 | 2 | ||
฿ 20.00 | 1 Piece(s) | Same day | 20 | 30 | 16 | 2.5 | ||
฿ 24.00 | 1 Piece(s) | 29 Day(s) | 22 | 32 | 18 | 2.5 | ||
฿ 28.00 | 1 Piece(s) | Same day | 24 | 36 | 19 | 3 |
How can we improve?
How can we improve?