Magnet (C-106 / Steel)

Caution
Product Description
A disk-shaped magnet.
[Features]
· Can be easily mounted with a single screw.
· Can be used in conjunction with A-40 or A-176 knurled knob.
· Made of barium ferrite.
[Applications]
· Power distribution boards, measuring instrument, wooden furniture.
Disk Shaped Magnet

Can be easily affixed with a single screw.
Can be used in conjunction with A-40 or A-176 knurled knob
Ideal for use on power distribution boards, measuring equipment and wooden furniture.
- Magnet material: Barium ferrite (C-106-1 to 4: Anisotropic / C-106-5 to 7: Isotropic)
- Case material: Cold rolled steel sheet (SPCC)

External diagrams
| Product No. | Remarks | L1 | L2 | t | øD | M | Surface Finish | Adsorptive Power N | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|
| C-106-1 | With handle | 7 | 59 | 13.5 | 80 | M6 | Acrylic resin baking finish (cream colored) | 294 | 340 |
| C-106-2 | With handle | 7 | 51 | 11 | 68 | M6 | 127.4 | 205 | |
| C-106-3 | With handle | 5 | 38 | 10 | 52 | M5 | 98 | 120 | |
| C-106-4 | With handle | 4 | 38 | 8.5 | 38 | M5 | Zinc plating chromate treatment (MFZn-C) | 15.7 | 55 |
| C-106-5 | Without handle | - | - | 6 | 29 | M3 | Zinc plating chromate treatment (MFZn-C) | 9.8 | 15 |
| C-106-6 | Without handle | Burring | - | 8 | 44 | M4 | 34.3 | 58 | |
| C-106-7 | Without handle | - | - | 5 | 31.5 | ø3.4 | 19.6 | 20 |
Specification list (mm)