Electromagnetic Lock LE-36

Brand :
TAKIGEN

Caution

    Product Description

    Frame-side mounting type electric lock.
    [Features]
    · Main body overall length: 65 mm, Main body width: 55 mm.
    · Main body height: 20 mm, Lead wire: 200 mm.
    · Rated Voltage: 24 V DC.
    · Thin type with a thickness of 20 mm.
    · Type that unlocks when turned on.
    · By using it in combination with a cam lock, it can be unlocked with a key during an emergency (power outage, etc.).
    [Applications]
    · Ideal for locking control systems on small boxes such as key boxes and lockers.

    Energized Unlocking Type

    LE-36 external appearance

    LE-36 external appearance

    LE-36 dimensional drawing

    LE-36 dimensional drawing

    LE-36 dimensional drawing

    LE-36 dimensional drawing

    LE-36 dimensional drawing

    LE-36 dimensional drawing

    Reference mounting drawing

    Reference mounting drawing

    Reference mounting drawing

    Reference mounting drawing

    Application example

    Application example

    Product mass: 220 g
    Rated voltage: 24 V DC ±5%
    Power consumption: 2 W (83 mA)
    Conduction rate: 100% (continuous rating)
    Materials: Case; cold rolled steel plate (SPCC)
    Latch; cold rolled stainless-steel plate (SUS)
    Surface finish: Case; nickel plating (MFNi)
    Accessories: Stopper plate
    Ambient operating temperature range: -5 to +40°C (no freezing)
    Ambient operating humidity range: 85% RH or below (non condensing)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat