(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Door Limit Switch, LE-124
The door limit switch operates using a magnet, switching ON or OFF when in close proximity to it.
[Feature]
● Max Operating Power (W): 10 (AC cannot be use)
● Contact Circuit : 1a
● Durability : 50,000 time or more
● Insulation Resistance : 100MΩ or or more (500VDC)
● Withstand Voltage : (50/60 Hz, one minute) between terminal and case AC1000V
● Ambient Temperature : (°C) : -10 ~ +60 (Non Condensing)
● Material : ABS
[Application]
This sensor is used to detect the status of the door, whether it is opening or closing.
Sensor Shape | Square shape | Detection distance L1 [classification](mm) | ~10 | Detection Object | Magnetic Metal |
---|---|---|---|---|---|
Operating Environment | Standard | Shield | Non Shield | Detection Type | Front Surface Detection |
Sensor Case Material | ABS Resin | Sensor Detection Surface Material | ABS Resin | Detection Head Size, Dimension L2 (Range)(mm) | 20.1~30 |
Detection Head Size, Dimension L2(mm) | 30 | Detection Head Size, Dimension W (Range)(mm) | 5.1~10 | Detection Head Size, Dimension W(mm) | 10 |
Detection Head Size, Dimension H (Range)(mm) | 10.1~20 | Detection Head Size, Dimension H(mm) | 14 | Connection Method | Screw |
Detection distance L1 details(mm) | 10 | Product Code | 50084 |
Please check the type/dimensions/specifications of the part LE-124 in the Door Limit Switch, LE-124 series.
How can we improve?
How can we improve?