1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seal screw C-210

Seal screw C-210
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials]·free-cutting brass rod "Surface finish" nickel plating "Unit of purchase" individual (You can purchase from 1 pc.)

 
Part Number
C-210-1
C-210-2
C-210-3
C-210-4
C-210-5
C-210-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Full Length
(mm)

฿ 18.00

SEALING SCREW 1 Piece(s) 29 Day(s) 10525.5

฿ 18.00

SEALING SCREW 1 Piece(s) 32 Day(s) 10521.5

฿ 16.00

SEALING SCREW 1 Piece(s) 29 Day(s) -515.5

฿ 18.00

SEALING SCREW 1 Piece(s) 29 Day(s) 10425

฿ 18.00

SEALING SCREW 1 Piece(s) 29 Day(s) 10421

฿ 17.00

SEALING SCREW 1 Piece(s) 32 Day(s) 10415

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Flathead Basic Shape Standard (Round)
Material Free-Cutting Brass Bar Thread ridge Type Metric coarse Sales Unit Low Quantity (can be purchased from one)