1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless-Steel Embedded Rope Hook B-1882

Stainless-Steel Embedded Rope Hook B-1882
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An embedded-type rope hook.
[Features]
· Stainless-steel construction with excellent corrosion resistance.
· Has no protrusions so will not damage load.
[Applications]
· Special-purpose vehicles, flat body trucks, covered vans.

No Protrusions So Will Not Damage Load

Stainless-Steel Embedded Type Rope Hook B-1882 external appearance

Stainless-Steel Embedded Type Rope Hook B-1882 external appearance

Stainless-Steel Embedded Type Rope Hook B-1882 dimensional drawing

Stainless-Steel Embedded Type Rope Hook B-1882 dimensional drawing

Stainless-Steel Embedded Type Rope Hook B-1882 dimensional drawing

Stainless-Steel Embedded Type Rope Hook B-1882 dimensional drawing

Part Number
B-1882-1F
B-1882-2F
B-1882-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
Width
(mm)
Thickness
(mm)
Product Code

฿ 388.00

ROPE HOOKS 1 Piece(s) Same day 93481811654

฿ 310.00

EMBEDDED ROPE HOOK 1 Piece(s) 29 Day(s) 904417.511655

฿ 581.00

ROPE HOOKS 1 Piece(s) 32 Day(s) 132861913248

Loading...

  1. 1
 

Basic Information

Type Metal Fittings and Eye plate With Washer Material Stainless Steel Plate Surface Finish Barrel Grinding