1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel Flexible stopper B-1215 (Part Number)

FLEXIBLE STOPPER

Stainless steel Flexible stopper B-1215
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 291.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
B-1215
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 291.00

FLEXIBLE STOPPER 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Types of safety and protection goods Materials For Quake-resistant and falltopple and falling and splash prevention Main Body Overall Length(mm) 105 Main Body Width(mm) 20
Material Stainless Steel Plate Surface Finish Barrel Grinding Thickness(mm) 4
Product Code 11621

Please check the type/dimensions/specifications of the part B-1215 in the Stainless steel Flexible stopper B-1215 series.