Chain Anchor Fitting (B-1134 / Stainless Steel)

Brand :
TAKIGEN
Caution
Product Description
Chain anchor fitting.
[Features]
· Made of stainless steel, giving it excellent corrosion-resistance.
· Materials: Stainless steel.
· Surface finish: Zinc plating chromate treatment.
[Applications]
· Parks, parking lots.
Stainless-Steel Bracket

B-1134 external appearance
Materials: stainless steel
Excellent corrosion resistance
| Product No. | (L1) | (L2) | (W) | øD | Reference Working Load N |
|---|---|---|---|---|---|
| B-1134-3 | 35 | 5.5 | 10 | 3 | 300 |
| B-1134-4 | 42 | 6.5 | 11 | 4 | 600 |
| B-1134-5 | 52 | 8.5 | 13 | 5 | 1,000 |
| B-1134-6 | 61 | 9.5 | 15 | 6 | 1,200 |
| B-1134-7 | 68 | 8.5 | 17 | 7 | 2,000 |
| B-1134-8 | 77 | 10 | 17 | 8 | 2,500 |
| B-1134-9 | 82 | 11 | 19 | 9 | 3,000 |
| B-1134-10 | 90 | 12 | 22 | 10 | 3,500 |