(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multi-purpose hook.
[Features]
· Materials: B-1058-6 to 10 / stainless steel.
· Select sizes and hook shapes.
[Applications]
· Key holders, tags.
Product No. | (L1) | (L2) | (W1) | (W2) | Reference Working Load N |
---|---|---|---|---|---|
B-1058-6 | 89 | 11 | 13 | 19 | 300 |
B-1058-8 | 99 | 17 | 22 | 19 | 1,200 |
B-1058-9 | 63 | 6 | 7.5 | 10 | 250 |
B-1058-10 | 76 | 7.5 | 8 | 12.5 | 350 |
Part Number |
---|
B-1058-6 |
B-1058-8 |
B-1058-9 |
B-1058-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (N) | Full Length (mm) | Product Code |
---|---|---|---|---|---|---|---|---|
฿ 433.00 | HOOK | 1 Piece(s) | Same day | 300 | 89 | 11522 | ||
฿ 887.00 | SPRING HOOKS | 1 Piece(s) | Same day | 1200 | 99 | 11523 | ||
฿ 458.00 | HOOK | 1 Piece(s) | 29 Day(s) | 250 | 63 | 11524 | ||
฿ 488.00 | HOOK | 1 Piece(s) | 29 Day(s) | 350 | 76 | 11525 |
Loading...
Type | Swivel / snap | Material | Stainless Steel |
---|
How can we improve?
How can we improve?