1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Emergency Push Button Window Frame C-164-D

FASTENERS

Emergency Push Button Window Frame C-164-D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 163.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The acrylic plate can be pushed in if pressed with force.
· Optimal for emergency button window.
· Can also be used as a window frame (equivalent to IP×3)

 
Part Number
C-164-D-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 163.00

FASTENERS 1 Piece(s) 29 Day(s) 10

Loading...

  1. 1

Basic Information

Full Length 80 Horizontal Width 80 Thickness 11.5
Plate Thickness 1.2~2.3 Material EPDM Surface Finish No
Color Black Product Code 23911

Please check the type/dimensions/specifications of the part C-164-D-70 in the Emergency Push Button Window Frame C-164-D series.